HUBBELL WIRING DEVICE-KELLEMS
Image of NSOAM8 Net Select, Module, Audio, 8-Port

Net Select, Module, Audio, 8-Port

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOAM8

Net Select, Module, Audio, 8-Port

  • Made of High impact plastic resistant material
  • Pre-mounted push pins snap the module quickly into place

Standard Product

General

Application

Analog Audio

Catalog Number

NSOAM8

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Audio

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Audio

UPC

883778500428

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10