
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R6SPV
(1) Style Line® decorator and (2) Extron® MAAP openings
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R6SPV
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Item Type
Material
Steel
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Number Of Outlets
(2) Extron® AAP Opening, (2) Extron® MAAP Opening
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Sub Plates
UPC
783585443102
Size
Standard Sized Product
Cable Entry
Through Cover
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus Listed
Number Of Outlets
(2) Extron® AAP Opening, (2) Extron® MAAP Opening