HUBBELL WIRING DEVICE-KELLEMS
Image of DS120BKLV Rocker, Specification Grade, Back and Side Wired

Rocker, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS120BKLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Decorator Toggle Switch, Single Pole, 5A 24V DC, Back and Side Wired, Black

Maintained Contact

General

Catalog Number

DS120BKLV

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Single Pole

Type

Rocker/Decorator

UPC

783585565279

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10