HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS6SSRPJ SLOPED DISC, UN-F, 60A, 4X, SS, LED, JOG

SLOPED DISC, UN-F, 60A, 4X, SS, LED, JOG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6SSRPJ

SLOPED DISC, UN-F, 60A, 4X, SS, LED, JOG

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Integral jog switch allows communication to a PLC
  • 15 degree sloped top support hygenic design

General

Application

LED indicators / Jog Switch / Labelless

Catalog Number

HBLDS6SSRPJ

Enclosure Type

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused

Style

inSIGHT

Type

Disconnect Switches

UPC

783585640358

Electrical Ratings

Current / Amperage Rating

60 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer