
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8ESPS1050M
6' Cord
Catalog Number
HBL8ESPS1050M
EU RoHS Indicator
No
Indicator(s) Type
LED Indicator
Item Type
Material
Non-Metallic
Material - Mounting Hardware
Portable
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Response Time
5
Specifications
UPC
783585120621
Amperage Rating
15 A
Connectivity
Plug-In
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 VAC
EU RoHS Indicator
No
Indicator(s) Type
LED Indicator
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Response Time
5
Carton Quantity
20