HUBBELL WIRING DEVICE-KELLEMS
8 Inch Round and 610 Furniture Feed Cover

Product Announcement

8 Inch Round and 610 Furniture Feed Cover

June 30, 2022
8 Inch Round and 610 Furniture Feed Cover

Hubbell Wiring Device Kellems is proud to announce the launch of their latest in the SystemOne range: The 8 inch FRPT and 610 Furniture Feed Cover.

The new designs allow users furniture feed capacity when using all Hubbell recessed floorboxes and recessed fire-rated poke-throughs. Now it is possible to change from recessed activation to furniture feed activation when it’s needed. All covers are cULus Listed, UL 514A Scrubwater compliant and ADA compliant.

The 8 inch round size is an industry exclusive and only available in this new range. Designed to allow more room for a wide range of connection types.

Round design shape is less disruptive to decorative carpet tile formation. Available in the choice of 6 six high quality finishes, including matt and metallic choices to complement any décor colorway.

The 610 furniture feed covers offer more capacity than any product currently on the market: Two 2” hubs for low voltage wiring, and two 1” hubs for line voltage wiring.

The new covers have the same flange dimensions as the current recessed covers and can be used with new Hubbell 6 and 10-Gang floor boxes, but also fit on existing, installed, boxes. Additionally, the covers have the same 1,500 lbs. cover load rating, and are available in five powder paint finishes.

Product Highlights:

  • 610 Furniture Feed Covers for 6 and 10-Gang Concrete Recessed Floorboxes

  • Kitted 8” Furniture Feed Fire-Rated Poke-Throughs

  • Dividing systems Isolate Low Voltage Chamber Access

  • Covers can be used as single service

  • Covers can be installed on existing 8” FRPT and Concrete Floorboxes

  • Same Two Piece Cover Design for FRPT and 4, 6 and 10-Gang Round Recessed Concrete Floorboxes

  • Same 9.50” Flange Diameter as current 8” Recessed Covers

  • Same 0.15” Flange Height as current 8” Recessed Covers

  • Primary Cover has 1” Hub for Line Voltage, ships with (1) 1” to ¾” Threaded Reducer

  • Secondary Low Voltage Cover has 2” Hub

  • Specific Cover SKUs for 8” FRPT with Intumescent Material and 8” CFB without Intumescent Material

  • UL 514A Scrubwater and ADA Compliant

  • 1,000 lbs. max. cover with a 2x safety factor

For full information, please visit our website. Catalogue and specification sheets are available to download.

Subscribe for the Latest News

Sign up and receive relevant updates and product announcements from Hubbell Canada. Ensure you're always in the know with news delivered directly to your inbox.