HUBBELL WIRING DEVICE-KELLEMS
Image of SA2925 1-Gang Cover, Round, 2-1/8" Threaded Opening, Aluminum

1-Gang Cover, Round, 2-1/8" Threaded Opening, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA2925

Flush Concrete Floor Box Series, 1-Gang Cover, Round, 2-1/8" Threaded Opening, Aluminum

  • Flush Round Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

General

Application

  • In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SA2925

Color

Aluminum

EU RoHS Indicator

Yes

Finish Type

Item Type

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

2 1/8"

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Cover Finish - Aluminum
  • Cover Opening - 2 1/8"
  • Cover Style - Round

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cover

UPC

783585130309

Dimensions

Dimensions

3.87 in x 3.87 in x 0.156 in

Height

0.156 in

Length

3.87 in

Width

3.87 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Number Of Outlets

2 1/8"

Logistics

Carton Quantity

10

Pallet Quantity

6400