HUBBELL WIRING DEVICE-KELLEMS
1-Gang Cover, Round, Combination 2-1/8"X 1" Threaded Opening, Aluminum
Image of SA2725 1-Gang Cover, Round, Combination 2-1/8"X 1" Threaded Opening, Aluminum

1-Gang Cover, Round, Combination 2-1/8"X 1" Threaded Opening, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA2725

Flush Concrete Floor Box Series, 1-Gang Cover, Round, Combination 2-1/8"X 1" Threaded Opening, Aluminum

  • Flush Round Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SA2725

Color

Aluminum

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Aluminum

Item Type

Round Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 1"

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Flush Round - B24 Series

Specifications

  • Cover Finish - Aluminum
  • Cover Opening - Combo 2 1/8" x 1"
  • Cover Style - Round

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cover

UPC

783585130002

Dimensions

Dimensions

3.88 in x 3.87 in x 0.156 in

Display Size

3.88" Dia

Height

0.156 in

Length

3.88 in

Width

3.87 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 1"

Logistics

Carton Quantity

10