Brand: Hubbell Wiring Device-Kellems
Catalog ID: SA3925
Standard Product
Application
In-Floor Delivery Systems
Application - For Use On
Carpet; Tile; Concrete; Wood
Catalog Number
SA3925
Color
Aluminum
EU RoHS Indicator
Yes
Finish Type
Item Type
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
Number Of Outlets
Duplex Flap
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Round Cover
UPC
783585133508
Dimensions
3.875 in x 3.87 in x 0.15 in
Height
0.15 in
Length
3.875 in
Width
3.87 in
EU RoHS Indicator
Yes
Industry Standard(s)
Mounting Method
Screw Mount
Number Of Outlets
Duplex Flap
Carton Quantity
10
Pallet Quantity
6400