Brand: Hubbell Wiring Device-Kellems
Catalog ID: S3325
Application
Application - For Use On
Terrazzo
Catalog Number
S3325
Color
Brass
Construction
Machined
EU RoHS Indicator
Yes
Finish Type
Brass
Item Type
Round Cover
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
Number Of Outlets
2 1/8" For Terrazzo Floor
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Flush Round - B24 Series
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Round Cover
UPC
783585123509
Dimensions
3.88 in x 3.88 in x 0.25 in
Display Size
3.88" Dia
Height
0.25 in
Length
3.88 in
Width
3.88 in
Industry Standard(s)
Carton Quantity
10