HUBBELL WIRING DEVICE-KELLEMS
Image of SF2725 1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 1" Threaded Opening, Brass

1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 1" Threaded Opening, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SF2725

Flush Concrete Floor Box Series, 1-Gang One Piece Cover/Carpet Flange, Round, Combination 2-1/8"X 1" Threaded Opening, Brass

  • One Piece Brass Cover and Carpet Flange Round Floorbox Cover
  • Single Gang
  • Brushed Brass Finish, Mounting Hardware Included

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SF2725

Color

Brass

EU RoHS Indicator

No

Finish Type

Item Type

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 1"

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Cover Finish - Brass
  • Cover Opening - Combo 2 1/8" x 1"
  • Cover Style - Round
  • Offering - 6.25" Diameter

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cover Flange Combo

Type of Use

Carpet

UPC

783585006635

Dimensions

Dimensions

6.25 in x 6.25 in x 0.31 in

Height

0.31 in

Length

6.25 in

Width

6.25 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single

Configuration

Mounting Method

Screw Mount

Number Of Outlets

2 1/8" x 1"

Logistics

Carton Quantity

10