Brand: Hubbell Wiring Device-Kellems
Catalog ID: B2588
Cast Iron Box; Threaded Hubs
Application
Single Service In-Floor Delivery Systems
Application - For Use On
Wood
Catalog Number
B2588
Color
Brass Flange
EU RoHS Indicator
No
Knockouts
Material
Cast Iron
Mounting Method
Cast Into Concrete
Mounting Type
(3) Screw Mount
Number of Gang(s)
1-Gang
Specifications
Sub Brand
Flush Floor Boxes for Wood Floors
Type
Round Cast Iron Box
UPC
783585102306
Dimensions
3.22 in x 4.09 in x 3.65 in
Height
3.65 in
Length
3.22 in
Width
4.09 in
Cable Entry
From Top
EU RoHS Indicator
No
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Knockouts
Mounting Method
Cast Into Concrete
Number of Gang(s)
1-Gang
Carton Quantity
4
Pallet Quantity
448