HUBBELL WIRING DEVICE-KELLEMS
Image of S1R4SPSIMPLEX 4" Series, Sub Plate, (1) 1.40" Opening

4" Series, Sub Plate, (1) 1.40" Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4SPSIMPLEX

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) 1.40" Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

1.40" Opening

General

Application

Recessed 4" SystemOne Installation

Catalog Number

S1R4SPSIMPLEX

Color

White

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Screw Mount

Number Of Outlets

(1) 1.40" Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

4" Recessed Sub Plates

UPC

783585446066

Dimensions

Size

Standard Sized Product

Width

3.62 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) 1.40" Opening