Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB6RCVRR1
Accessory Type
Adjustment Rings
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Catalog Number
CFB6RCVRR1
Color
Metallic
Construction
Fabricated
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Cast Into Concrete
Mounting Type
Screw Mount
Number of Gang(s)
2-Gang
Series
Recessed - CFB Series
Size
2-Gang;4-Gang;6-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
Post Pour Stackable Ring
UPC
783585447469
Cable Entry
Through Cover
Industry Standard(s)
cULus