HUBBELL WIRING DEVICE-KELLEMS
6-Gang CFB Series Box for Round Covers, 1/4"- 1/6" Stackable Rings, Post Pour Installation
Image of CFB6RCVRR2 6-Gang CFB Series Box for Round Covers, 1/4"- 1/6" Stackable Rings, Post Pour Installation

6-Gang CFB Series Box for Round Covers, 1/4"- 1/6" Stackable Rings, Post Pour Installation

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB6RCVRR2

Concrete Floorboxes, Recessed, 6-Gang CFB Series Box for Round Covers, 1/4"- 1/6" Stackable Rings, Post Pour Installation

  • CFB2G Series Concrete Round Cover Floorbox Post-pour Stackable Ring
  • Increases Box Height by ¼"- ½"

1/4" - 1/2" Post Pour Adjustment

General

Accessory Type

Adjustment Rings

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB6RCVRR2

Color

Metallic

Construction

Fabricated

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Cast Into Concrete

Mounting Type

Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang;6-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Post Pour Stackable Ring

UPC

783585447476

Dimensions

Size

2-Gang;4-Gang;6-Gang

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Cast Into Concrete

Number of Gang(s)

2-Gang