HUBBELL WIRING DEVICE-KELLEMS
Image of LBP624 Aluminum Ladder Accessory, End Plate, 6" Height, 24" Width

Aluminum Ladder Accessory, End Plate, 6" Height, 24" Width

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LBP624

Aluminum Ladder Accessory,End Plate, 6" Height, 24" Width

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

General

Application

End Plate

Catalog Number

LBP624

Material

Aluminum

Type

End Plate

UPC

783585630847

Dimensions

Cubic Capacity

864 cu.in

Depth

6 in

Height

6 in

Width

24 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1