HUBBELL WIRING DEVICE-KELLEMS
Image of LDF66 Aluminum Ladder Accessory, Flexible Divider, 6" Height, 6' Length
Image of LDF66 Aluminum Ladder Accessory, Flexible Divider, 6" Height, 6' Length
Image of LDF66 Aluminum Ladder Accessory, Flexible Divider, 6" Height, 6' Length

Aluminum Ladder Accessory, Flexible Divider, 6" Height, 6' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LDF66

Aluminum Ladder Accessory, Flexible Divider, 6" Height,6' Length

  • For use indoors and also outside in harsh environments
  • Full line of accessories to complete the project installation

Product details

General

Application

Divider-Flexible

Catalog Number

LDF66

Finish Type

6063 T6

Material

Aluminum

Type

Divider-Flexible

UPC

783585631011

Dimensions

Depth

6 in

Height

6 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1

Resources and downloads