HUBBELL WIRING DEVICE-KELLEMS
Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing, NEMA Load Class 12B, 4" Height, 12" Width, 12' Length
Image of LTB412 Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing, NEMA Load Class 12B, 4" Height, 12" Width, 12' Length

Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing, NEMA Load Class 12B, 4" Height, 12" Width, 12' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LTB412

Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing,NEMA Load Class 12B, 4" Height, 12" Width, 12' Length

  • Listed to NEMA VE 1 to allow for maxium spans and weight loading
  • For use indoors and also outside in harsh environments
  • Rungs are welded to stringers for strength and continuity

General

Application

Straight Sections

Catalog Number

LTB412

Construction

UPC

783585597881

Dimensions

Cubic Capacity

192 cu.in

Depth

4 in

Dimensions

12 ft x 12 in x 4 in

Height

4 in

Length

12 ft

Width

12 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1

Nema Rating

12B