HUBBELL WIRING DEVICE-KELLEMS
Image of LTC412 Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing, NEMA Load Class 12C, 4" Height, 12" Width, 12' Length

Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing, NEMA Load Class 12C, 4" Height, 12" Width, 12' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LTC412

Aluminum Ladder Tray Section, NEMA VE1, 9" rung spacing,NEMA Load Class 12C, 4" Height, 12" Width, 12' Length

  • Listed to NEMA VE 1 to allow for maxium spans and weight loading
  • For use indoors and also outside in harsh environments
  • Rungs are welded to stringers for strength and continuity

General

Application

Straight Sections

Catalog Number

LTC412

Construction

UPC

783585597942

Dimensions

Cubic Capacity

192 cu.in

Depth

4 in

Dimensions

12 ft x 12 in x 4 in

Height

4 in

Length

12 ft

Width

12 in

Certifications And Compliance

Industry Standard(s)

cULus, NEMA VE1

Nema Rating

12C