HUBBELL WIRING DEVICE-KELLEMS
Image of HBL100MAGF Arc-Guardâ„¢ Pin and Sleeve Magnet Plug
Image of HBL100MAGF Arc-Guardâ„¢ Pin and Sleeve Magnet Plug
play
play
+2
Image of HBL100MAGF Arc-Guardâ„¢ Pin and Sleeve Magnet Plug

Arc-Guardâ„¢ Pin and Sleeve Magnet Plug

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL100MAGF

Crane Magnet, Plug, 100A

Hubbell’s NEW Arc-Guard™ connectors are the first of its kind to enhance user safety in tough industrial environments and maximizes efficiency by managing power in a safe manner. Arc-Guard™ features an electromechanical interlocking mechanism that does not allow you to mate or un-mate devices under load.

  • 100A, 250V DC
  • Durable, PBT/Polycarbonate housing with thermoplastic protective cover
  • Positive locking mechanism that does not allow mating or breaking under load
  • Accommodates grounded circuits

Product details

General

Application

Magnet Connector

Catalog Number

HBL100MAGF

Color

Black

Cord Range

#6AWG TO #2AWG

Environmental Conditions

NEMA 3R

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated Body

Item Type

Arc-Guardâ„¢ Plug

Material

Nylon

Material - Mounting Hardware

Thermoplastic elastomer

Operating Temperature

0-120 °F

Series

Arc-Guardâ„¢

Size

13.17 x 5.06 x 4.04

Specifications

Protective Cover - Thermoplastic elastomer, Housing - PBT/Polycarbonate, Cord Clamps - Polycarbonate/Polybutylene Terephthalate, Contacts - Brass, Water and Dust Ingress Protection - 3R, Operating Temperature - 0-120 ËšF

Style

Standard

Temperature Rating

0-120 ËšF

Type

Plug

UPC

783585578903

Dimensions

Dimensions

13.17 x 4.04 x 5.06 in

Display Size

Standard Sized Product

Height

5.06 in

Length

13.17

Weight

1.5 lb

Width

4.04

Electrical Ratings

Current / Amperage Rating

100 A

Phase

Single Phase

Voltage Rating

250 VDC

Conductor Related

Cord Type

All Listed Portables

Wire Size

#6AWG TO #2AWG

Certifications And Compliance

IP Rating

NEMA 3R

Resources and downloads

Media

Videos

play
Arc-Guardâ„¢ Pin and Sleeve Magnet Connector 2
play
Arc-Guardâ„¢ Pin and Sleeve Magnet Connector