HUBBELL WIRING DEVICE-KELLEMS
Audio/Video Module, Blank, 0.5 Unit, White
Image of IMB05W Audio/Video Module, Blank, 0.5 Unit, White

Audio/Video Module, Blank, 0.5 Unit, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMB05W

Audio/Video Module, Blank, 0.5 Unit, White

  • Blank
  • 0.5 Unit
  • White

Blank Module .5 - 5-Pack

General

Application

Filler Module

Catalog Number

IMB05W

EU RoHS Indicator

Yes

Item Type

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Blank, 0.5 Unit

Style

.05 Unit

Type

Blank

UPC

662620826783

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

25