HUBBELL WIRING DEVICE-KELLEMS
Audio/Video Module, Blank, 1.5 Unit, OfficeWhite
Image of IMB15OW Audio/Video Module, Blank, 1.5 Unit, OfficeWhite

Audio/Video Module, Blank, 1.5 Unit, OfficeWhite

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMB15OW

Audio/Video Module, Blank, 1.5 Unit, OfficeWhite

  • Blank
  • 1.5 Unit
  • OfficeWhite

Blank Module 1.5 - 5-Pack

General

Application

Filler Module

Catalog Number

IMB15OW

EU RoHS Indicator

Yes

Item Type

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Blank, 1.5 Unit

Style

1 .5 Unit

Type

Blank

UPC

662620826882

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

15