HUBBELL WIRING DEVICE-KELLEMS
Image of BB601WSS Back box for 60A and 63A devices

Back box for 60A and 63A devices

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BB601WSS

Back box for 60A and 63A devices

Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.

Back box for 60A and 63A devices

General

Catalog Number

BB601WSS

Color

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Series

Back Boxes and Adapters

Style

15 Degree

Type

Angled Back Box

UPC

783585679716

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

4