HUBBELL WIRING DEVICE-KELLEMS
Image of HXJ6B Category 6 XCELERATOR™ Series Jack

Category 6 XCELERATOR™ Series Jack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HXJ6B

XCELERATOR™ Category 6 modular jacks exceed all TIA component level parameters to provide 5GBASE-T application assurance. The innovative angled QuickLace™ termination towers provide ample room for lacing, accelerating the termination.

The NEXTSPEED® Category 6 system is designed to deliver headroom beyond 500MHz for dependable Multi-gigabit Ethernet applications. NEXTSPEED‘s extended bandwidth provides reliability with zero bit error rate performance for today’s high speed digital communications.

  • Third Party Verified Category 6 Component Compliant
  • Quick-Lace Towers Accelerate Termination
  • Mating Cycles Exceed Industry Standard by Four Times

Quick-Lace Termination

General

Application

Up to 5GBASE-T, 802.3bt POE

Catalog Number

HXJ6B

Color

Blue

Construction Material - Main

Thermoplastic

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Beryllium Copper with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular Jack

Material - Housing

High-impact thermoplastic (UL 94V-0)

Material - Mounting Hardware

Keystone

Mounting Type

Snap-fit

Operating Cycles

2000 Plug

Performance

TIA Cat 6 Component, Third Party Verified

Series

XCELERATOR™ Series

Size

0.86 (22) x 0.67 (‪17) x 1.29 (‪33)

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating

Style

RJ-45 Jack

Sub Brand

XCELERATOR™

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Modular Jack

UPC

662620825403

Dimensions

Display Size

Standard Sized Product

Size

0.86 (22) x 0.67 (‪17) x 1.29 (‪33)

Electrical Ratings

Connectivity

RJ45 Jack to IDC Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1,000 Vac @ 60 Hz

Conductor Related

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6 component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Standards - RoHS Compliance Status

CM

Operational

Operating Cycles

2000 Plug

Performance

TIA Cat 6 Component, Third Party Verified

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Logistics

Carton Quantity

25

Number of Pieces in Package

1

Pallet Quantity

7800