HUBBELL WIRING DEVICE-KELLEMS
Image of CFBS1R6FFCVRNKL CFB2G, Round Cover Assembly, Nickel Plated Finish

CFB2G, Round Cover Assembly, Nickel Plated Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R6FFCVRNKL

Concrete Floorboxes, Furniture Feed, CFB2G Series, Round Cover Assembly, Nickel Plated Finish

Surface Style Cover

Low Profile Surface Cover with (1) 3/4" and (1) 2" Threaded Hubs

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R6FFCVRNKL

Color

Plated Satin Nickel

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Number of Gang(s)

2-Gang

Size

2-Gang;4-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

6" Round Furniture Feed Floor Box Cover

Type of Use

Carpet, Furniture Feed

Typical Application

Carpet, Furniture Feed

UPC

783585527901

Dimensions

Length

7.5 in

Size

2-Gang;4-Gang

Width

7.5 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang