HUBBELL WIRING DEVICE-KELLEMS
Image of CFBS1R8CVRBRZ CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Bronze Plated Finish

CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Bronze Plated Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R8CVRBRZ

Concrete Floorboxes, Recessed, CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Bronze Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R8CVRBRZ

Color

Plated Antique Bronze

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Number of Gang(s)

2-Gang

Size

6-Gang;10-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

8" Round Recessed Floor Box Cover

Type of Use

Carpet

Typical Application

Carpet

UPC

783585527949

Dimensions

Length

7.5 in

Size

6-Gang;10-Gang

Width

9.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10