HUBBELL WIRING DEVICE-KELLEMS
CFBS1R4PFB Box, Replacement Accessories, PVC Conduit Reducing Adapters, 1/2", 3/4", 1"
Image of CFBADAPT125 CFBS1R4PFB Box, Replacement Accessories, PVC Conduit Reducing Adapters, 1/2", 3/4", 1"

CFBS1R4PFB Box, Replacement Accessories, PVC Conduit Reducing Adapters, 1/2", 3/4", 1"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBADAPT125

Concrete Floorboxes, Recessed, CFBS1R4PFB Box, Replacement Accessories, PVC Conduit Reducing Adapters, 1/2", 3/4", 1"

  • Replacement Conduit Reducing Adapters
  • For ½", ¾" & 1" PVC Conduits

Replacement Reducing Adapters, 1/2", 3/4", 1" PVC Conduit

General

Accessory Type

Reducers

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBADAPT125

Color

Gray

Construction

PVC

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Mounting Method

Mounts to Box

Series

Recessed - CFB Series

Size

4 Inch Round

Sub Brand

Recessed Concrete Floor Boxes

Type

Concrete Floor Box Accessory

UPC

783585544717

Dimensions

Size

4 Inch Round

Conductor Related

Cable Entry

(1) Conduit Entry

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

10