HUBBELL WIRING DEVICE-KELLEMS
Connector, HDMI, Female to Female Tail, 3" Length, V 1.4
Image of HDMIT14 Connector, HDMI, Female to Female Tail, 3" Length, V 1.4

Connector, HDMI, Female to Female Tail, 3" Length, V 1.4

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HDMIT14

Connector, HDMI, Female to Female Tail, 3" Length, V 1.4

  • HDMI
  • Female to Female Tail
  • 3" Length
  • V 1.4

Standard Product

General

Catalog Number

HDMIT14

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3" Tail

Temperature Rating

Per TIA

Type

HDMI

UPC

662620306674

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

50