HUBBELL WIRING DEVICE-KELLEMS
Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 1' Length, Black
Image of HC5EBK01 Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 1' Length, Black
Discontinued

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 1' Length, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HC5EBK01

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 1' Length, Black

NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.

  • Verified Category 5E Component Exceeds TIA Limits
  • Plug Optimized For High Density Switch Ports
  • Gigabit Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Catalog Number

HC5EBK01

Color

Black

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

Type

Standard

UPC

662620234243

Dimensions

Length

1 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA