HUBBELL WIRING DEVICE-KELLEMS
Image of KPIMBZAL Device Plates and Accessories, INFINI BEZEL, Almond

Device Plates and Accessories, INFINI BEZEL, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KPIMBZAL

INFINI bezel

  • INFINI BEZEL
  • Almond

Standard Product

General

Catalog Number

KPIMBZAL

Color

Almond

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Device Type - Module Bezel
  • Plate Type - Accepts all Hubbell iSTATION Modules

Style

iStation Brezel

Type

Cover Plates

UPC

783585339801

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

20