Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP26AL
Standard Product
Catalog Number
KP26AL
Color
Almond
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Non-Metallic
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
StyleLine Opening
Type
Cover Plates
UPC
783585339856
Width
2.5 in
EU RoHS Indicator
Contact Manufacturer
Non Hazardous Location
Non-Hazardous
Number of Gang(s)
1-Gang
Carton Quantity
10