HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2613ST EdgeConnect™ Twist-Lock® Series, Female Connector Body, 30A 125V, L5-30R, Screwless Terminal

EdgeConnect™ Twist-Lock® Series, Female Connector Body, 30A 125V, L5-30R, Screwless Terminal

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2613ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Female Connector Body, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screwless Terminal, Black and White

  • Female Connector Body
  • 30A 125V
  • L5-30R
  • Screwless Terminal

EdgeConnect™ Technology, Screwless Termination

General

Catalog Number

HBL2613ST

Number Of Poles

2

Series

EdgeConnect™ Twist-Lock® Series

Type

Connector

UPC

783585719283

Electrical Ratings

Current / Amperage Rating

30 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3

Configuration

Number Of Poles

2

Logistics

Carton Quantity

30

Pallet Quantity

2280