HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH22 ERGO-3 Tool Balancer 33 - 48 lbs (15.0 - 21.8 kg)

ERGO-3 Tool Balancer 33 - 48 lbs (15.0 - 21.8 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH22

ERGO-3 Tool Balancer 33 - 48 lbs (15.0 - 21.8 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks
  • Automatic safety catch prevents free-spooling if springs fail

General

Cable Length

4.5 ft (1.4 m)

Catalog Number

HBLBH22

Load Capacity

33 - 48 lbs (15.0 - 21.8)

Style

Min/Max (lbs): 33-48

Type

Constant Tension

UPC

783585686738

Dimensions

Cable Length

4.5 ft (1.4 m)

Weight

22.6 lb

Force Related

Load Capacity

33 - 48 lbs (15.0 - 21.8)