HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH50 ERGO-3 Tool Balancer 88 -110 lbs (40.0 - 50.0 kg)

ERGO-3 Tool Balancer 88 -110 lbs (40.0 - 50.0 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH50

ERGO-3 Tool Balancer 88 -110 lbs (40.0 - 50.0 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks
  • Automatic safety catch prevents free-spooling if springs fail

General

Cable Length

4.5 ft (1.4 m)

Catalog Number

HBLBH50

Load Capacity

88 -110 lbs (40.0 - 50.0)

Style

Min/Max (lbs): 88-110

Type

Constant Tension

UPC

783585686769

Dimensions

Cable Length

4.5 ft (1.4 m)

Weight

27 lb

Force Related

Load Capacity

88 -110 lbs (40.0 - 50.0)