HUBBELL WIRING DEVICE-KELLEMS
Image of GF8200SG Extra Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Brown
Discontinued

Extra Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GF8200SG

15A, 125V Industrial Hospital Grade, Tamper-Resistant, Weather-Resistant, Ground Fault Receptacle, Brown

Hubbell’s Exclusive Extra Heavy Duty Industrial GFR is specifically designed and built to withstand demanding applications and environments. Factory equipment, portable generators and waste water treatment plants are just a few of the many challenging installations requiring an additional level of performance. The industrial GFR meets these unique applications through innovative design, superior materials and a corrosion resistant robust construction.This safety solution includes Tamper-Resistant (TR) and Weather Resistant (WR) as standard construction.

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology

General

Catalog Number

GF8200SG

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Type

Tamper-Resistant/Weather-Resistant

UPC

783585581125

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10