HUBBELL WIRING DEVICE-KELLEMS
Furniture Connectivity Boxes, Work Surface, Flip Up, 2) Power, 1) 1-Unit Data, Black
Image of WSBC21UBK Furniture Connectivity Boxes, Work Surface, Flip Up, 2) Power, 1) 1-Unit Data, Black
Discontinued

Furniture Connectivity Boxes, Work Surface, Flip Up, 2) Power, 1) 1-Unit Data, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBC21UBK

Furniture Connectivity Boxes, Work Surface, Flip Up , 2) Power, 1) 1-Unit Data, Black

The Hubbell Work Surface Series products deliver power and low voltage services to the work surface. An open architecture design allows keystone jacks or Hubbell iSTATION™ connectivity to configure specific needs for AV and multi-media, making them the perfect solution for kiosks, work stations and hospitality applications.

  • Work Surface
  • Flip Up
  • 2) Power
  • 1) 1-Unit Data

Standard Product

General

Application - For Use On

Lift-Up

Catalog Number

WSBC21UBK

Color

Black

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 5.75"L x 5.39"W x 4.25"H

Type

Boxes

UPC

783585315195

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No