HUBBELL WIRING DEVICE-KELLEMS
Furniture Feed 6" Series, Furniture Feed Cover, Brushed Brass Plated
Image of S1R6FFCVRBRS Furniture Feed 6" Series, Furniture Feed Cover, Brushed Brass Plated

Furniture Feed 6" Series, Furniture Feed Cover, Brushed Brass Plated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6FFCVRBRS

SystemOne, Furniture Feed 6" Series, Furniture Feed Cover, Brushed Brass Plated

  • Aluminum Cover Flange with Plated Finish
  • (1) 3/4" Threaded Hub for Power and (1) 2" Threaded Hub for Data
  • Complies with ADA

Standard Product

General

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6FFCVRBRS

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

OEM Brand Name

Hubbell Wiring Device-Kellems

Size

Standard Sized Product

Style

Cover Flanges

Sub Brand

SystemOne Recessed

Type

6" Recessed Fire Rated Poke Through Covers

UPC

783585443546

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

Logistics

Carton Quantity

1