Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL420P5W
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Watertight
Application
High Ampacity Connections
Catalog Number
HBL420P5W
Color
Black
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
Standard Service
Type
Watertight Plug
UPC
783585404363
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Phase
Three Phase
Voltage Rating
3 Phase 600 VAC
Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
Non-NEMA
Cord Type
All Portable
Number Of Poles
3-Pole
Carton Quantity
10
Pallet Quantity
500