Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFCAPGN
Catalog Number
HBLFCAPGN
Color
Green
EU RoHS Indicator
No
Series
Series 16
Style
Female
Type
Protective Cap
UPC
783585848679
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
1575