Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLSCR
Standard
Application
High Ampacity Connections
Catalog Number
HBLSCR
Color
Red
Environmental Conditions
EU RoHS Indicator
No
Item Type
Panel Mount Receptacle Cover
Material
Steel, Powder Coat Finish
Material - Mounting Hardware
Threaded Thru-Hole
Number Of Poles
1-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Series 16
Style
Through Hole Mounting
Type
Snap Back Covers
UPC
783585002668
Display Size
Standard Sized Product
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Number Of Wires
1-Wire
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Number Of Poles
1-Pole
Carton Quantity
10