HUBBELL WIRING DEVICE-KELLEMS
Image of HBL400FO Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Orange

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Orange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL400FO

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Orange

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

General

Catalog Number

HBL400FO

Color

Orange

EU RoHS Indicator

Yes

Specifications

  • Base Compound - Thermoplastic Elastomer
  • Contact Material - Brass
  • Retaining Screw Material - Nylon

Style

Female

Type

Plugs

UPC

783585399645

Electrical Ratings

Amperage Rating

400 A

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Logistics

Carton Quantity

10

Pallet Quantity

2500