HUBBELL WIRING DEVICE-KELLEMS
Image of HBLMRBY Heavy Duty Products, Single Pole Devices, Industrial Grade, Male Bus Receptacle, 300/400A 600V AC/DC, Single Conductor, Yellow

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male Bus Receptacle, 300/400A 600V AC/DC, Single Conductor, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMRBY

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male Bus Receptacle, 300/400A 600V AC/DC, Single Conductor, Yellow

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Male Bus Receptacle
  • 300/400A 600V AC/DC

Standard Product

General

Application

High Ampacity Connections

Catalog Number

HBLMRBY

Color

Yellow

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

1-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Base Compound - Thermoplastic Elastomer
  • Contact Material - Brass
  • Mounting Hole - 4x #10-32
  • Retaining Screw Material - Nylon
  • Termination - 5/16-18 UNC-2B Threaded Hole

Style

Bus Bar Mount Male

Type

Receptacle

UPC

783585192628

Electrical Ratings

Amperage Rating

400 A

Connectivity

Screw Terminals

Phase

Single Phase

Wattage

240000

Conductor Related

Wire Size

#4 AWG to #4/0 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

Non-NEMA

Configuration

Number Of Poles

1-Pole

Logistics

Carton Quantity

25

Pallet Quantity

1575