HUBBELL WIRING DEVICE-KELLEMS
Image of CPB22 Industrial Grade, Pendant Controls, Two Button Compact Version, Two Speed Normally Open, Pilot Duty, 240V AC, Terminal Screws

Industrial Grade, Pendant Controls, Two Button Compact Version, Two Speed Normally Open, Pilot Duty, 240V AC, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CPB22

Two Button Compact Version, Two Speed Normally Open, Pilot Duty, 240V AC, Terminal Screws

  • Two-speed with mechanical interlock between pushbuttons

Standard Product

General

Actuator

Push Buttons

Catalog Number

CPB22

Color

Contact Configuration

Momentary

Enclosure Type

Environmental Conditions

EU RoHS Indicator

No

Indicator(s) Type

None

Ingress Protection

IP55

Material - Mounting Hardware

Cable Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Style

Two Button

Type

Two Speed

UPC

783585106908

Dimensions

Weight

0.75 lb

Electrical Ratings

Amperage Rating

120V AC- 3A, 240V AC 35% PF- 1.5 A

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

NEMA 4X

Operational

Actuator

Push Buttons

Indicator(s) Type

None

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

25

Pallet Quantity

1500