Brand: Hubbell Wiring Device-Kellems
Catalog ID: HPW89D
Accessory Type
Bracket
Catalog Number
HPW89D
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Series
Modular 66
UPC
662620821221
Height
1.5 in
Width
2.48 in
Cable Specification
Per TIA-568C.2 Spec
Carton Quantity
50
Pallet Quantity
2200