
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL11PBWL
Action
SPST
Catalog Number
HBL11PBWL
Color
Metallic
EU RoHS Indicator
No
Horsepower - Maximum
0.33
Item Type
Panel Mount and Bat Handle Switch
Mounting Method
Panel Mount
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Series
Single Pole/Single Throw
Specifications
Style
Wire Leads #18 AWG
Type
General Purpose
UPC
783585016696
Dimensions
1.5 in x 0.98 in x 0.64 in
Height
0.64 in
Length
1.5 in
Weight
0.05 lb
Width
0.98 in
Amperage Rating
4/8/10 A
Current / Amperage Rating
4/8/10 A
Voltage Rating
250/125/120 VAC
Number Of Poles
Single Pole
Wire Size
#18 AWG
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Action
SPST
Horsepower - Maximum
0.33
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Mounting Method
Panel Mount
Carton Quantity
10