Brand: Hubbell Wiring Device-Kellems
Catalog ID: IMF2W
Accepts All iStation Moudles 6-Units
Application
Data/Fiber/Audio/Video
Catalog Number
IMF2W
Color
White
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap
Number of Gang(s)
2-Gang
Orientation
Horizontal
Specifications
UPC
662620827384
EU RoHS Indicator
Yes
Industry Standard(s)
Service
Single
Number of Gang(s)
2-Gang
Orientation
Horizontal
Carton Quantity
10
Pallet Quantity
2160