HUBBELL WIRING DEVICE-KELLEMS
iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, Black
Image of IMF3BK iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, Black

iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMF3BK

iStation Plate Module Frame, 3-Gang, 3-Unit, Black

  • Front Loading Module Frame
  • 3-Gang
  • 3-Unit
  • Black

General

Catalog Number

IMF3BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

3-Gang

UPC

662620331331

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Operational

Service

Single

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10