
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IMCR1101OW
Standard Product
Application
3 RCA Component Video
Catalog Number
IMCR1101OW
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Component
Temperature Rating
Per TIA
Type
RCA
UPC
662620858081
Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25