
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RJ650ALTR
Tamper Resistant 15A 125V Receptacle
Application
Ideal for flat panels TVs
Catalog Number
RJ650ALTR
Color
Almond
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Per TIA
UPC
883778302459
Connectivity
Terminal Screws for Receptacle
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Nema Rating
5-15R
Temperature Rating
Per TIA
Carton Quantity
10