HUBBELL WIRING DEVICE-KELLEMS
Image of IP100C Jack Accessories, Icon Data, Purple

Jack Accessories, Icon Data, Purple

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IP100C

Jack Accessories, Icon Data, Purple

  • Mounts within the icon slots located above the RJ45 opening
  • Custom Icon numbering and labeling available

General

Catalog Number

IP100C

Color

Purple

EU RoHS Indicator

Yes

Performance

Accessories

Series

Jack Icons

Specifications

  • Accessory Type - Computer
  • Product Offering - Icons

Type

Computer

UPC

662620840253

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

RoHS Compliant

Operational

Performance

Accessories

Logistics

Carton Quantity

20